Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 50001 RED - Reduction compression ferrule
Bill of material
SO 50001-22-21,3 056.0014.785
TYPE
Type
SO 50001-22-21,3
MATNR
Mat.-Nr.
056.0014.785
DKRK
22.00 mm
DK
21.30 mm
BAR
Working pressure (PN)
64 bar
L
20.0 mm
D
26.0 mm
ZK
1.4 mm
EK
19.5 mm
KG
Weight kg/100
1.690 kg
WERKSTOFF
Werkstoff
1.4571 (Edelstahl)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices