Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 50002 - Plug
Bill of material
SO 50002-12 056.0020.120
TYPE
Type
SO 50002-12
MATNR
Mat.-Nr.
056.0020.120
DK
12.00 mm
L
14.0 mm
D
13.6 mm
KG
Weight kg/100
1.400 kg
WERKSTOFF
Werkstoff
1.4571 (stainless steel)
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices