Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 50002 - Plug
Bill of material
SO 50002-12.7 056.0020.127
TYPE
Type
SO 50002-12.7
MATNR
Mat.-Nr.
056.0020.127
DK
12.70 mm
L
15.5 mm
D
16.6 mm
KG
Weight kg/100
1.900 kg
WERKSTOFF
Werkstoff
1.4571 (stainless steel)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices