Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 50002 - Plug
Bill of material
SO 50002-18 056.0020.180
TYPE
Type
SO 50002-18
MATNR
Mat.-Nr.
056.0020.180
DK
18.00 mm
L
19.0 mm
D
20.5 mm
KG
Weight kg/100
4.290 kg
WERKSTOFF
Werkstoff
1.4571 (stainless steel)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices