Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 50002 - Plug
Bill of material
SO 50002-22 056.0020.220
TYPE
Type
SO 50002-22
MATNR
Mat.-Nr.
056.0020.220
DK
22.00 mm
L
22.0 mm
D
24.5 mm
KG
Weight kg/100
7.100 kg
WERKSTOFF
Werkstoff
1.4571 (stainless steel)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices