Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 50003 - Stiffener sleeve to reinforce tubes
Bill of material
SO 50003-15-12 056.0031.420
TYPE
Type
SO 50003-15-12
MATNR
Mat.-Nr.
056.0031.420
DK
15.00 mm
DK1
12.00 mm
L
20.0 mm
D
14.5 mm
SK
0.50 mm
KG
Weight kg/100
0.290 kg
WERKSTOFF
Werkstoff
1.4404 (inox)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices