Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 50006 METR - Hexagon nut METR
Bill of material
SO 50006-M14x1 056.0063.220
TYPE
Type
SO 50006-M14x1
MATNR
Mat.-Nr.
056.0063.220
MZK
Thread
M14x1
SW
19 mm
SK
6.0 mm
KG
Weight kg/100
0.760 kg
WERKSTOFF
Werkstoff
1.4571 (Edelstahl)
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices