Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 50006 METR - Hexagon nut METR
Bill of material
SO 50006-M24x1.5 056.0063.405
TYPE
Type
SO 50006-M24x1.5
MATNR
Mat.-Nr.
056.0063.405
MZK
Thread
M24x1.5
SW
30 mm
SK
7.0 mm
KG
Weight kg/100
1.850 kg
WERKSTOFF
Werkstoff
1.4571 (Edelstahl)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices