Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 50020 - Union nut
Bill of material
SO 50020-2 056.0200.020
TYPE
Type
SO 50020-2
MATNR
Mat.-Nr.
056.0200.020
DK
2.00 mm
BAR
Working pressure (PN)
250 bar
M
Thread
M6x0.75
SW
8 mm
L
8.5 mm
KG
Weight kg/100
0.240 kg
WERKSTOFF
Werkstoff
1.4571 (Edelstahl)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices