Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 50020 MAN - Union nut MAN
Bill of material
SO 50020-12-1/2 MAN 056.0201.400
TYPE
Type
SO 50020-12-1/2 MAN
MATNR
Mat.-Nr.
056.0201.400
DK
12.00 mm
G
Thread
G1/2
BAR
Working pressure (PN)
160 bar
SW
24 mm
L
28.0 mm
KG
Weight kg/100
4.760 kg
WERKSTOFF
Werkstoff
1.4571 (Edelstahl)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices