Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 50021 - Nut connection
Bill of material
SO 50021-4 056.0210.040
TYPE
Type
SO 50021-4
MATNR
Mat.-Nr.
056.0210.040
DK
4.00 mm
BAR
Working pressure (PN)
250 bar
M
Thread
M8x1
SW
10 mm
L
13.0 mm
ZK
z
5.5 mm
EK
3.5 mm
KG
Weight kg/100
0.560 kg
WERKSTOFF
Werkstoff
1.4571 (Edelstahl)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices