Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 50021 - Nut connection
Bill of material
SO 50021-12 056.0210.120
TYPE
Type
SO 50021-12
MATNR
Mat.-Nr.
056.0210.120
DK
12.00 mm
BAR
Working pressure (PN)
160 bar
M
Thread
M16x1
SW
19 mm
L
20.5 mm
ZK
z
12.0 mm
EK
10.0 mm
KG
Weight kg/100
2.620 kg
WERKSTOFF
Werkstoff
1.4571 (Edelstahl)
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices