Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 50021 - Nut connection
Bill of material
SO 50021-12,7 056.0210.127
TYPE
Type
SO 50021-12,7
MATNR
Mat.-Nr.
056.0210.127
DK
12.70 mm
BAR
Working pressure (PN)
160 bar
M
Thread
M20x1.5
SW
24 mm
L
23.5 mm
ZK
z
13.5 mm
EK
11.0 mm
KG
Weight kg/100
5.680 kg
WERKSTOFF
Werkstoff
1.4571 (Edelstahl)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices