Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 50021 - Nut connection
Bill of material
SO 50021-18 056.0210.180
TYPE
Type
SO 50021-18
MATNR
Mat.-Nr.
056.0210.180
DK
18.00 mm
BAR
Working pressure (PN)
100 bar
M
Thread
M24x1.5
SW
30 mm
L
25.0 mm
ZK
z
15.5 mm
EK
16.0 mm
KG
Weight kg/100
9.050 kg
WERKSTOFF
Werkstoff
1.4571 (Edelstahl)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices