Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 50021 MAN - Nut connection for pressure gauge
Bill of material
SO 50021-6-1/4 MAN 056.0211.110
TYPE
Type
SO 50021-6-1/4 MAN
MATNR
Mat.-Nr.
056.0211.110
DK
6.00 mm
G
Thread
G1/4
BAR
Working pressure (PN)
200 bar
SW
17 mm
L
23.0 mm
ZK
8.5 mm
EK
5.0 mm
KG
Weight kg/100
2.740 kg
WERKSTOFF
Werkstoff
1.4571 (Edelstahl)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices