Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 50021 MAN - Nut connection for pressure gauge
Bill of material
SO 50021-8-1/4 MAN 056.0211.170
TYPE
Type
SO 50021-8-1/4 MAN
MATNR
Mat.-Nr.
056.0211.170
DK
8.00 mm
G
Thread
G1/4
BAR
Working pressure (PN)
200 bar
SW
17 mm
L
24.0 mm
ZK
10.5 mm
EK
6.5 mm
KG
Weight kg/100
2.880 kg
WERKSTOFF
Werkstoff
1.4571 (Edelstahl)
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices