Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 50021 RED - Reduction nut connection
Bill of material
SO 50021-5-3,2 056.0214.062
TYPE
Type
SO 50021-5-3,2
MATNR
Mat.-Nr.
056.0214.062
DKRK
5.00 mm
DK
3.20 mm
BAR
Working pressure (PN)
250 bar
M
Thread
M8x1
SW
10 mm
L
13.5 mm
ZK
6.0 mm
EK
2.5 mm
KG
Weight kg/100
0.620 kg
WERKSTOFF
Werkstoff
1.4571 (Edelstahl)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices