Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 50021 RED - Reduction nut connection
Bill of material
SO 50021-8-6,35 056.0214.143
TYPE
Type
SO 50021-8-6,35
MATNR
Mat.-Nr.
056.0214.143
DKRK
8.00 mm
DK
6.35 mm
BAR
Working pressure (PN)
200 bar
M
Thread
M12x1
SW
14 mm
L
17.0 mm
ZK
8.5 mm
EK
4.5 mm
KG
Weight kg/100
1.310 kg
WERKSTOFF
Werkstoff
1.4571 (Edelstahl)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices