Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 50021 RED - Reduction nut connection
Bill of material
SO 50021-10-8 056.0214.190
TYPE
Type
SO 50021-10-8
MATNR
Mat.-Nr.
056.0214.190
DKRK
10.00 mm
DK
8.00 mm
BAR
Working pressure (PN)
160 bar
M
Thread
M14x1
SW
17 mm
L
19.5 mm
ZK
11.5 mm
EK
6.5 mm
KG
Weight kg/100
2.310 kg
WERKSTOFF
Werkstoff
1.4571 (Edelstahl)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices