Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 50021 RED - Reduction nut connection
Bill of material
SO 50021-15-13,5 056.0214.435
TYPE
Type
SO 50021-15-13,5
MATNR
Mat.-Nr.
056.0214.435
DKRK
15.00 mm
DK
13.50 mm
BAR
Working pressure (PN)
100 bar
M
Thread
M20x1.5
SW
24 mm
L
24.0 mm
ZK
14.0 mm
EK
12.0 mm
KG
Weight kg/100
5.310 kg
WERKSTOFF
Werkstoff
1.4571 (Edelstahl)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices