Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 50021 RED - Reduction nut connection
Bill of material
SO 50021-18-15 056.0214.610
TYPE
Type
SO 50021-18-15
MATNR
Mat.-Nr.
056.0214.610
DKRK
18.00 mm
DK
15.00 mm
BAR
Working pressure (PN)
100 bar
M
Thread
M24x1.5
SW
30 mm
L
25.0 mm
ZK
15.5 mm
EK
13.0 mm
KG
Weight kg/100
9.780 kg
WERKSTOFF
Werkstoff
1.4571 (Edelstahl)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices