Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 50021 RED - Reduction nut connection
Bill of material
SO 50021-22-18 056.0214.755
TYPE
Type
SO 50021-22-18
MATNR
Mat.-Nr.
056.0214.755
DKRK
22.00 mm
DK
18.00 mm
BAR
Working pressure (PN)
64 bar
M
Thread
M28x1.5
SW
32 mm
L
28.0 mm
ZK
19.0 mm
EK
16.0 mm
KG
Weight kg/100
11.320 kg
WERKSTOFF
Werkstoff
1.4571 (Edelstahl)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices