Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 50021 RED - Reduction nut connection
Bill of material
SO 50021-22-21,3 056.0214.785
TYPE
Type
SO 50021-22-21,3
MATNR
Mat.-Nr.
056.0214.785
DKRK
22.00 mm
DK
21.30 mm
BAR
Working pressure (PN)
64 bar
M
Thread
M28x1.5
SW
32 mm
L
28.0 mm
ZK
19.0 mm
EK
19.5 mm
KG
Weight kg/100
9.990 kg
WERKSTOFF
Werkstoff
1.4571 (Edelstahl)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices