Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 50030 - Female adaptor
Bill of material
SO 50030-8-1/8 056.0301.160
TYPE
Type
SO 50030-8-1/8
MATNR
Mat.-Nr.
056.0301.160
DK
8.00 mm
G
Thread G
G1/8
BAR
Working pressure (PN)
200 bar
M
Thread M
M12x1
SW
17 mm
L
21.0 mm
D
16.8 mm
IK
10.0 mm
ZK
4.0 mm
EK
6.5 mm
KG
Weight kg/100
2.610 kg
WERKSTOFF
Werkstoff
1.4571 (Edelstahl)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices