Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 50030 - Female adaptor
Bill of material
SO 50030-10-1/4 056.0301.270
TYPE
Type
SO 50030-10-1/4
MATNR
Mat.-Nr.
056.0301.270
DK
10.00 mm
G
Thread G
G1/4
BAR
Working pressure (PN)
160 bar
M
Thread M
M14x1
SW
17 mm
L
24.0 mm
D
16.8 mm
IK
13.0 mm
ZK
4.0 mm
EK
8.5 mm
KG
Weight kg/100
1.870 kg
WERKSTOFF
Werkstoff
1.4571 (Edelstahl)
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices