Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 50030 - Female adaptor
Bill of material
SO 50030-12-1/2 056.0301.400
TYPE
Type
SO 50030-12-1/2
MATNR
Mat.-Nr.
056.0301.400
DK
12.00 mm
G
Thread G
G1/2
BAR
Working pressure (PN)
160 bar
M
Thread M
M16x1
SW
27 mm
L
26.0 mm
D
26.8 mm
IK
15.0 mm
ZK
4.0 mm
EK
10.0 mm
KG
Weight kg/100
6.790 kg
WERKSTOFF
Werkstoff
1.4571 (Edelstahl)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices