Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 50030 - Female adaptor
Bill of material
SO 50030-15-1/4 056.0301.528
TYPE
Type
SO 50030-15-1/4
MATNR
Mat.-Nr.
056.0301.528
DK
15.00 mm
G
Thread G
G1/4
BAR
Working pressure (PN)
100 bar
M
Thread M
M20x1.5
SW
24 mm
L
21.0 mm
D
20.0 mm
IK
13.0 mm
ZK
4.0 mm
EK
11.5 mm
KG
Weight kg/100
3.500 kg
WERKSTOFF
Werkstoff
1.4571 (Edelstahl)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices