Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 50030 - Female adaptor
Bill of material
SO 50030-15-1/2 056.0301.534
TYPE
Type
SO 50030-15-1/2
MATNR
Mat.-Nr.
056.0301.534
DK
15.00 mm
G
Thread G
G1/2
BAR
Working pressure (PN)
100 bar
M
Thread M
M20x1.5
SW
27 mm
L
28.0 mm
D
26.8 mm
IK
15.0 mm
ZK
5.0 mm
EK
13.0 mm
KG
Weight kg/100
6.580 kg
WERKSTOFF
Werkstoff
1.4571 (Edelstahl)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices