Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 50030 - Female adaptor
Bill of material
SO 50030-15-3/4 056.0301.536
TYPE
Type
SO 50030-15-3/4
MATNR
Mat.-Nr.
056.0301.536
DK
15.00 mm
G
Thread G
G3/4
BAR
Working pressure (PN)
100 bar
M
Thread M
M20x1.5
SW
32 mm
L
30.0 mm
D
31.8 mm
IK
17.0 mm
ZK
5.0 mm
EK
13.0 mm
KG
Weight kg/100
10.320 kg
WERKSTOFF
Werkstoff
1.4571 (Edelstahl)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices