Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 50030 - Female adaptor
Bill of material
SO 50030-18-1/2 056.0301.646
TYPE
Type
SO 50030-18-1/2
MATNR
Mat.-Nr.
056.0301.646
DK
18.00 mm
G
Thread G
G1/2
BAR
Working pressure (PN)
100 bar
M
Thread M
M24x1.5
SW
30 mm
L
28.0 mm
D
29.8 mm
IK
15.0 mm
ZK
6.0 mm
EK
15.0 mm
KG
Weight kg/100
9.060 kg
WERKSTOFF
Werkstoff
1.4571 (Edelstahl)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices