Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 50040 NPT - Male adaptor NPT
Bill of material
SO 50040-10-3/8 NPT 056.0402.280
TYPE
Type
SO 50040-10-3/8 NPT
MATNR
Mat.-Nr.
056.0402.280
DK
10.00 mm
RNPT
Thread NPT
NPT3/8
BAR
Working pressure (PN)
160 bar
M
Thread M
M14x1
SW
17 mm
L
24.0 mm
BK
17.0 mm
ZK
11.0 mm
EK
8.5 mm
KG
Weight kg/100
2.610 kg
WERKSTOFF
Werkstoff
1.4571 (Edelstahl)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices