Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 50040 METR - Male adaptor METR
Bill of material
SO 50040-5-M6X0.75 056.0403.115
TYPE
Type
SO 50040-5-M6X0.75
MATNR
Mat.-Nr.
056.0403.115
DK
5.00 mm
MZK
Thread M
M6x0.75
BAR
Working pressure (PN)
250 bar
M
Thread M
M8x1
SW
10 mm
L
15 mm
BK
B
9.0 mm
ZK
6.2 mm
EK
2.5 mm
KG
Weight kg/100
0.450 kg
WERKSTOFF
Werkstoff
1.4571 (Edelstahl)
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices