Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 50040 METR - Male adaptor METR
Bill of material
SO 50040-5-M8X1 056.0403.125
TYPE
Type
SO 50040-5-M8X1
MATNR
Mat.-Nr.
056.0403.125
DK
5.00 mm
MZK
Thread M
M8x1
BAR
Working pressure (PN)
250 bar
M
Thread M
M8x1
SW
10 mm
L
17 mm
BK
B
11.0 mm
ZK
7.5 mm
EK
3.5 mm
KG
Weight kg/100
0.570 kg
WERKSTOFF
Werkstoff
1.4571 (Edelstahl)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices