Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 50511 - Male adaptor hose nozzle R
Bill of material
SO 50511-6-1/8 056.0511.100
TYPE
Type
SO 50511-6-1/8
MATNR
Mat.-Nr.
056.0511.100
DK1
6.00 mm
R
Thread R
R1/8
RX
9.728 mm
SW
10 mm
L
29.0 mm
D
7.5 mm
IK
i
8.0 mm
BK
B
17.0 mm
EK1
e1
4.0 mm
EK2
e2
6.0 mm
KG
Weight kg/100
0.760 kg
WERKSTOFF
Material
1.4571 (inox)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices