Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 50511 - Male adaptor hose nozzle R
Bill of material
SO 50511-10-1/4 056.0511.270
TYPE
Type
SO 50511-10-1/4
MATNR
Mat.-Nr.
056.0511.270
DK1
10.00 mm
R
Thread R
R1/4
RX
13.157 mm
SW
14 mm
L
36.5 mm
D
11.5 mm
IK
i
12.0 mm
BK
B
19.0 mm
EK1
e1
8.0 mm
EK2
e2
8.0 mm
KG
Weight kg/100
1.820 kg
WERKSTOFF
Material
1.4571 (inox)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices