Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 50511 - Male adaptor hose nozzle R
Bill of material
SO 50511-10-3/8 056.0511.280
TYPE
Type
SO 50511-10-3/8
MATNR
Mat.-Nr.
056.0511.280
DK1
10.00 mm
R
Thread R
R3/8
RX
16.662 mm
SW
17 mm
L
37.0 mm
D
11.5 mm
IK
i
12.0 mm
BK
B
19.0 mm
EK1
e1
8.0 mm
EK2
e2
10.5 mm
KG
Weight kg/100
2.550 kg
WERKSTOFF
Material
1.4571 (inox)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices