Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 50511 - Male adaptor hose nozzle R
Bill of material
SO 50511-19-1/2 056.0511.676
TYPE
Type
SO 50511-19-1/2
MATNR
Mat.-Nr.
056.0511.676
DK1
19.00 mm
R
Thread R
R1/2
RX
20.955 mm
SW
22 mm
L
49.0 mm
D
21.5 mm
IK
i
16.0 mm
BK
B
26.0 mm
EK1
e1
16.0 mm
EK2
e2
16.0 mm
KG
Weight kg/100
4.930 kg
WERKSTOFF
Material
1.4571 (inox)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices