Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 50511 - Male adaptor hose nozzle R
Bill of material
SO 50511-25-1 056.0511.810
TYPE
Type
SO 50511-25-1
MATNR
Mat.-Nr.
056.0511.810
DK1
25.00 mm
R
Thread R
R1
RX
33.249 mm
SW
36 mm
L
59.0 mm
D
27.5 mm
IK
i
20.0 mm
BK
B
29.0 mm
EK1
e1
22.0 mm
EK2
e2
22.0 mm
KG
Weight kg/100
16.000 kg
WERKSTOFF
Material
1.4571 (inox)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices