Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 50511 NPT - Male adaptor hose nozzle NPT
Bill of material
SO 50511-6-1/4 NPT 056.0512.110
TYPE
Type
SO 50511-6-1/4 NPT
MATNR
Mat.-Nr.
056.0512.110
DK1
6.00 mm
RNPT
Thread NPT
NPT1/4
SW
14 mm
L
36.5 mm
D
7.5 mm
IK
i
14.0 mm
BK
B
17.0 mm
EK1
e1
5.0 mm
EK2
e2
6.5 mm
KG
Weight kg/100
1.990 mm
WERKSTOFF
Material
1.4571 (inox)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices