Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 50511 NPT - Male adaptor hose nozzle NPT
Bill of material
SO 50511-10-1/4 NPT 056.0512.270
TYPE
Type
SO 50511-10-1/4 NPT
MATNR
Mat.-Nr.
056.0512.270
DK1
10.00 mm
RNPT
Thread NPT
NPT1/4
SW
14 mm
L
38.5 mm
D
11.5 mm
IK
i
14.0 mm
BK
B
19.0 mm
EK1
e1
8.0 mm
EK2
e2
8.0 mm
KG
Weight kg/100
2.050 mm
WERKSTOFF
Material
1.4571 (inox)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices