Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 50511 NPT - Male adaptor hose nozzle NPT
Bill of material
SO 50511-16-1/2 NPT 056.0512.566
TYPE
Type
SO 50511-16-1/2 NPT
MATNR
Mat.-Nr.
056.0512.566
DK1
16.00 mm
RNPT
Thread NPT
NPT1/2
SW
22 mm
L
52.0 mm
D
18.0 mm
IK
i
19.0 mm
BK
B
26.0 mm
EK1
e1
13.0 mm
EK2
e2
13.0 mm
KG
Weight kg/100
6.370 mm
WERKSTOFF
Material
1.4571 (inox)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices