Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 51300 - Tube stub
Bill of material
SO 51300-A10 056.1300.100
TYPE
Type
SO 51300-A10
MATNR
Mat.-Nr.
056.1300.100
AD
10.00 mm
BAR
Working pressure (PN)
160 bar
L
26.0 mm
L2
21.0 mm
D
12.9 mm
EK
6.5 mm
KG
Weight kg/100
1.200 kg
WERKSTOFF
Werkstoff
1.4571 (Edelstahl)
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices