Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 51300 - Tube stub
Bill of material
SO 51300-A12 056.1300.120
TYPE
Type
SO 51300-A12
MATNR
Mat.-Nr.
056.1300.120
AD
12.00 mm
BAR
Working pressure (PN)
160 bar
L
31.0 mm
L2
26.0 mm
D
14.9 mm
EK
8.0 mm
KG
Weight kg/100
1.800 kg
WERKSTOFF
Werkstoff
1.4571 (Edelstahl)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices