Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 51300 - Tube stub
Bill of material
SO 51300-A15 056.1300.150
TYPE
Type
SO 51300-A15
MATNR
Mat.-Nr.
056.1300.150
AD
15.00 mm
BAR
Working pressure (PN)
100 bar
L
35.0 mm
L2
30.0 mm
D
18.4 mm
EK
11.0 mm
KG
Weight kg/100
2.700 kg
WERKSTOFF
Werkstoff
1.4571 (Edelstahl)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices