Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 51300 - Tube stub
Bill of material
SO 51300-A18 056.1300.180
TYPE
Type
SO 51300-A18
MATNR
Mat.-Nr.
056.1300.180
AD
18.00 mm
BAR
Working pressure (PN)
100 bar
L
39.0 mm
L2
32.0 mm
D
22.6 mm
EK
14.0 mm
KG
Weight kg/100
4.000 kg
WERKSTOFF
Werkstoff
1.4571 (Edelstahl)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices