Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 51300 - Tube stub
Bill of material
SO 51300-A22 056.1300.220
TYPE
Type
SO 51300-A22
MATNR
Mat.-Nr.
056.1300.220
AD
22.00 mm
BAR
Working pressure (PN)
64 bar
L
43.0 mm
L2
35.0 mm
D
26.4 mm
EK
19.0 mm
KG
Weight kg/100
4.400 kg
WERKSTOFF
Werkstoff
1.4571 (Edelstahl)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices