Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 51300 RED - Tube stub reduced
Bill of material
SO 51300-12-A6 056.1304.215
TYPE
Type
SO 51300-12-A6
MATNR
Mat.-Nr.
056.1304.215
DK
12.00 mm
AD
6.00 mm
BAR
Working pressure (PN)
200 bar
L1
29.0 mm
L2
13.0 mm
D
14.9 mm
EK
3.8 mm
KG
Weight kg/100
1.700 kg
WERKSTOFF
Werkstoff
1.4571 (Edelstahl)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices