Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 51300 RED - Tube stub reduced
Bill of material
SO 51300-12-A10 056.1304.240
TYPE
Type
SO 51300-12-A10
MATNR
Mat.-Nr.
056.1304.240
DK
12.00 mm
AD
10.00 mm
BAR
Working pressure (PN)
160 bar
L1
31.0 mm
L2
16.0 mm
D
14.9 mm
EK
6.5 mm
KG
Weight kg/100
1.800 kg
WERKSTOFF
Werkstoff
1.4571 (Edelstahl)
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices