Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 51300 RED - Tube stub reduced
Bill of material
SO 51300-18(16)-A16 056.1304.620
TYPE
Type
SO 51300-18(16)-A16
MATNR
Mat.-Nr.
056.1304.620
DK
18.00 mm
AD
16.00 mm
BAR
Working pressure (PN)
100 bar
L1
41.0 mm
L2
31.5 mm
D
22.4 mm
EK
12.0 mm
KG
Weight kg/100
4.100 kg
WERKSTOFF
Werkstoff
1.4571 (Edelstahl)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices