Catalog navigation
CAD model selection
HELP_VARIABLE
Company
SERTO
Description
SO 51304 - Tube stub radial dismantling
Bill of material
SO 51304-A8 056.1310.080
TYPE
Type
SO 51304-A8
MATNR
Mat.-Nr.
056.1310.080
AD
8.00 mm
BAR
Working pressure (PN)
200 bar
L
35.0 mm
L2
29.0 mm
D
10.9 mm
EK
5.6 mm
KG
Weight kg/100
0.900 kg
WERKSTOFF
Werkstoff
1.4571 (Edelstahl)
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices